CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1201 - 1225 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
1201 - 1225 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »