CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1276 - 1300 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 12300 N2760 lbf N/A 21600 N4850 lbf N/A 21800 rpm N/A
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 48 mm1.8897 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 48 mm1.8897 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 48 mm1.8897 in N/A 15 º N/A STEEL N/A 12300 N2760 lbf N/A 21600 N4850 lbf N/A 21800 rpm N/A
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 48 mm1.8897 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 12300 N2760 lbf N/A 21600 N4850 lbf N/A 21800 rpm N/A
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
1276 - 1300 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »