CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9110HX DUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10900 N2450 lbf | Ce - Dynamic Radial Rating (per row) N/A 21600 N4850 lbf | Limiting Speed (Grease) (per row) N/A 26160 rpm |
CAD
N/A
|
| 2MMV9110HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 21600 N4850 lbf | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 21600 N4850 lbf | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 21600 N4850 lbf | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 21600 N4850 lbf | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 21600 N4850 lbf | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HX SUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 21600 N4850 lbf | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HX DUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 21600 N4850 lbf | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
| 2MMV9311HXCRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9430 N2120 lbf | Ce - Dynamic Radial Rating (per row) N/A 14500 N3260 lbf | Limiting Speed (Grease) (per row) N/A 20700 rpm |
CAD
N/A
|
| 2MMVC9311HXCRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8400 N1890 lbf | Ce - Dynamic Radial Rating (per row) N/A 14500 N3260 lbf | Limiting Speed (Grease) (per row) N/A 24840 rpm |
CAD
N/A
|
| 3MMV9311HXCRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8896 N2000 lbf | Ce - Dynamic Radial Rating (per row) N/A 13700 N3080 lbf | Limiting Speed (Grease) (per row) N/A 18600 rpm |
CAD
N/A
|
| 3MMVC9311HXCRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7917 N1780 lbf | Ce - Dynamic Radial Rating (per row) N/A 13700 N3080 lbf | Limiting Speed (Grease) (per row) N/A 22320 rpm |
CAD
N/A
|
| 2MMV9311HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9430 N2120 lbf | Ce - Dynamic Radial Rating (per row) N/A 14500 N3260 lbf | Limiting Speed (Grease) (per row) N/A 20700 rpm |
CAD
N/A
|
| 2MMVC9311HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8400 N1890 lbf | Ce - Dynamic Radial Rating (per row) N/A 14500 N3260 lbf | Limiting Speed (Grease) (per row) N/A 24840 rpm |
CAD
N/A
|
| 3MMV9311HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8896 N2000 lbf | Ce - Dynamic Radial Rating (per row) N/A 13700 N3080 lbf | Limiting Speed (Grease) (per row) N/A 18600 rpm |
CAD
N/A
|
| 3MMVC9311HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7917 N1780 lbf | Ce - Dynamic Radial Rating (per row) N/A 13700 N3080 lbf | Limiting Speed (Grease) (per row) N/A 22320 rpm |
CAD
N/A
|
| 2MMV9311HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9430 N2120 lbf | Ce - Dynamic Radial Rating (per row) N/A 14500 N3260 lbf | Limiting Speed (Grease) (per row) N/A 20700 rpm |
CAD
N/A
|
| 2MMVC9311HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8400 N1890 lbf | Ce - Dynamic Radial Rating (per row) N/A 14500 N3260 lbf | Limiting Speed (Grease) (per row) N/A 24840 rpm |
CAD
N/A
|
| 3MMV9311HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8896 N2000 lbf | Ce - Dynamic Radial Rating (per row) N/A 13700 N3080 lbf | Limiting Speed (Grease) (per row) N/A 18600 rpm |
CAD
N/A
|
| 3MMVC9311HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7917 N1780 lbf | Ce - Dynamic Radial Rating (per row) N/A 13700 N3080 lbf | Limiting Speed (Grease) (per row) N/A 22320 rpm |
CAD
N/A
|
| 2MMV9311HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9430 N2120 lbf | Ce - Dynamic Radial Rating (per row) N/A 14500 N3260 lbf | Limiting Speed (Grease) (per row) N/A 20700 rpm |
CAD
N/A
|
| 2MMVC9311HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8400 N1890 lbf | Ce - Dynamic Radial Rating (per row) N/A 14500 N3260 lbf | Limiting Speed (Grease) (per row) N/A 24840 rpm |
CAD
N/A
|
| 3MMV9311HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8896 N2000 lbf | Ce - Dynamic Radial Rating (per row) N/A 13700 N3080 lbf | Limiting Speed (Grease) (per row) N/A 18600 rpm |
CAD
N/A
|
| 3MMVC9311HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7917 N1780 lbf | Ce - Dynamic Radial Rating (per row) N/A 13700 N3080 lbf | Limiting Speed (Grease) (per row) N/A 22320 rpm |
CAD
N/A
|
| 2MMV9311HXCRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9430 N2120 lbf | Ce - Dynamic Radial Rating (per row) N/A 14500 N3260 lbf | Limiting Speed (Grease) (per row) N/A 20700 rpm |
CAD
N/A
|