CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9312HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8629 N1940 lbf | Ce - Dynamic Radial Rating (per row) N/A 14278 N3210 lbf | Limiting Speed (Grease) (per row) N/A 20760 rpm |
CAD
N/A
|
| 2MMV9312HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10320 N2320 lbf | Ce - Dynamic Radial Rating (per row) N/A 15120 N3400 lbf | Limiting Speed (Grease) (per row) N/A 19200 rpm |
CAD
N/A
|
| 2MMVC9312HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9200 N2070 lbf | Ce - Dynamic Radial Rating (per row) N/A 15120 N3400 lbf | Limiting Speed (Grease) (per row) N/A 23040 rpm |
CAD
N/A
|
| 3MMV9312HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9697 N2180 lbf | Ce - Dynamic Radial Rating (per row) N/A 14278 N3210 lbf | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
| 3MMVC9312HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8629 N1940 lbf | Ce - Dynamic Radial Rating (per row) N/A 14278 N3210 lbf | Limiting Speed (Grease) (per row) N/A 20760 rpm |
CAD
N/A
|
| 3MMVC9312HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8629 N1940 lbf | Ce - Dynamic Radial Rating (per row) N/A 14278 N3210 lbf | Limiting Speed (Grease) (per row) N/A 20760 rpm |
CAD
N/A
|
| 3MMV9312HXVVTUMFS545 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9697 N2180 lbf | Ce - Dynamic Radial Rating (per row) N/A 14278 N3210 lbf | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
| 3MMV9312HXVVDUMFS545 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9697 N2180 lbf | Ce - Dynamic Radial Rating (per row) N/A 14278 N3210 lbf | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
| 2MMVC9312HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9200 N2070 lbf | Ce - Dynamic Radial Rating (per row) N/A 15120 N3400 lbf | Limiting Speed (Grease) (per row) N/A 23040 rpm |
CAD
N/A
|
| 3MMV9112HXCRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 13400 N3010 lbf | Ce - Dynamic Radial Rating (per row) N/A 18600 N4180 lbf | Limiting Speed (Grease) (per row) N/A 15700 rpm |
CAD
N/A
|
| 3MMVC9112HXCRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 11900 N2680 lbf | Ce - Dynamic Radial Rating (per row) N/A 18600 N4180 lbf | Limiting Speed (Grease) (per row) N/A 18840 rpm |
CAD
N/A
|
| 2MMV9112HXCRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 19700 N4420 lbf | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9112HXCRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12600 N2840 lbf | Ce - Dynamic Radial Rating (per row) N/A 19700 N4420 lbf | Limiting Speed (Grease) (per row) N/A 20880 rpm |
CAD
N/A
|
| 3MMV9112HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 13400 N3010 lbf | Ce - Dynamic Radial Rating (per row) N/A 18600 N4180 lbf | Limiting Speed (Grease) (per row) N/A 15700 rpm |
CAD
N/A
|
| 3MMVC9112HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 11900 N2680 lbf | Ce - Dynamic Radial Rating (per row) N/A 18600 N4180 lbf | Limiting Speed (Grease) (per row) N/A 18840 rpm |
CAD
N/A
|
| 2MMV9112HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 19700 N4420 lbf | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9112HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12600 N2840 lbf | Ce - Dynamic Radial Rating (per row) N/A 19700 N4420 lbf | Limiting Speed (Grease) (per row) N/A 20880 rpm |
CAD
N/A
|
| 3MMV9112HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 13400 N3010 lbf | Ce - Dynamic Radial Rating (per row) N/A 18600 N4180 lbf | Limiting Speed (Grease) (per row) N/A 15700 rpm |
CAD
N/A
|
| 3MMVC9112HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 11900 N2680 lbf | Ce - Dynamic Radial Rating (per row) N/A 18600 N4180 lbf | Limiting Speed (Grease) (per row) N/A 18840 rpm |
CAD
N/A
|
| 2MMV9112HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 19700 N4420 lbf | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9112HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12600 N2840 lbf | Ce - Dynamic Radial Rating (per row) N/A 19700 N4420 lbf | Limiting Speed (Grease) (per row) N/A 20880 rpm |
CAD
N/A
|
| 3MMV9112HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 13400 N3010 lbf | Ce - Dynamic Radial Rating (per row) N/A 18600 N4180 lbf | Limiting Speed (Grease) (per row) N/A 15700 rpm |
CAD
N/A
|
| 3MMVC9112HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 11900 N2680 lbf | Ce - Dynamic Radial Rating (per row) N/A 18600 N4180 lbf | Limiting Speed (Grease) (per row) N/A 18840 rpm |
CAD
N/A
|
| 2MMV9112HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 19700 N4420 lbf | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9112HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12600 N2840 lbf | Ce - Dynamic Radial Rating (per row) N/A 19700 N4420 lbf | Limiting Speed (Grease) (per row) N/A 20880 rpm |
CAD
N/A
|