CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1626 - 1650 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 72 mm2.8348 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 72 mm2.8348 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 72 mm2.8348 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 72 mm2.8348 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
1626 - 1650 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »