CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9113HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 16200 N3640 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
| 3MMVC9113HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14400 N3240 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
| 2MMV9113HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 17100 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 23500 N5280 lbf | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
| 2MMVC9113HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 15200 N3430 lbf | Ce - Dynamic Radial Rating (per row) N/A 23500 N5280 lbf | Limiting Speed (Grease) (per row) N/A 19680 rpm |
CAD
N/A
|
| 3MMVC9113HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14400 N3240 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
| 3MMVC9113HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14400 N3240 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
| 3MMVC9113HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14400 N3240 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
| 3MMVC9113HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14400 N3240 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
| 3MMVC9113HX SUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14400 N3240 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
| 3MMVC9113HX DUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14400 N3240 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
| 3MMV9113HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 16200 N3640 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
| 3MMV9113HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 16200 N3640 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
| 3MMV9113HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 16200 N3640 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
| 3MMV9113HX DUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 16200 N3640 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
| 2MMVC9113HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 15200 N3430 lbf | Ce - Dynamic Radial Rating (per row) N/A 23500 N5280 lbf | Limiting Speed (Grease) (per row) N/A 19680 rpm |
CAD
N/A
|
| 2MMVC9113HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 15200 N3430 lbf | Ce - Dynamic Radial Rating (per row) N/A 23500 N5280 lbf | Limiting Speed (Grease) (per row) N/A 19680 rpm |
CAD
N/A
|
| 2MMVC9113HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 15200 N3430 lbf | Ce - Dynamic Radial Rating (per row) N/A 23500 N5280 lbf | Limiting Speed (Grease) (per row) N/A 19680 rpm |
CAD
N/A
|
| 2MMVC9113HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 15200 N3430 lbf | Ce - Dynamic Radial Rating (per row) N/A 23500 N5280 lbf | Limiting Speed (Grease) (per row) N/A 19680 rpm |
CAD
N/A
|
| 2MMVC9113HX DUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 15200 N3430 lbf | Ce - Dynamic Radial Rating (per row) N/A 23500 N5280 lbf | Limiting Speed (Grease) (per row) N/A 19680 rpm |
CAD
N/A
|
| 2MMV9113HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 17100 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 23500 N5280 lbf | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
| 2MMV9113HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 17100 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 23500 N5280 lbf | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
| 2MMV9113HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 17100 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 23500 N5280 lbf | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
| 2MMV9314HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14770 N3320 lbf | Ce - Dynamic Radial Rating (per row) N/A 21300 N4790 lbf | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
| 2MMVC9314HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13170 N2960 lbf | Ce - Dynamic Radial Rating (per row) N/A 21300 N4790 lbf | Limiting Speed (Grease) (per row) N/A 19680 rpm |
CAD
N/A
|
| 3MMV9314HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 13922 N3130 lbf | Ce - Dynamic Radial Rating (per row) N/A 20105 N4520 lbf | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|