CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1701 - 1725 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
1701 - 1725 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »