CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9314HX DUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14770 N3320 lbf | Ce - Dynamic Radial Rating (per row) N/A 21300 N4790 lbf | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
| 3MMV9114HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 19200 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
| 3MMVC9114HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 17100 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
| 2MMV9114HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
| 3MMV9114HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 19200 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
| 3MMVC9114HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 17100 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
| 2MMV9114HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
| 3MMV9114HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 19200 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
| 3MMVC9114HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 17100 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
| 2MMV9114HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
| 3MMV9114HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 19200 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
| 3MMVC9114HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 17100 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
| 2MMV9114HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
| 3MMV9114HXCRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 19200 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
| 3MMVC9114HXCRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 17100 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
| 2MMV9114HXCRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
| 3MMV9114HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 19200 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
| 3MMVC9114HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 17100 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 25900 N5830 lbf | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
| 2MMV9114HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|