CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1751 - 1775 of 2670 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Triplex N/A 70 mm N/A 110 mm4.3307 in N/A 60 mm2.3622 in N/A 25 º N/A STEEL N/A 19200 N4330 lbf N/A 25900 N5830 lbf N/A 13500 rpm N/A
N/A Triplex N/A 70 mm N/A 110 mm4.3307 in N/A 60 mm2.3622 in N/A 25 º N/A Ceramic N/A 17100 N3850 lbf N/A 25900 N5830 lbf N/A 16200 rpm N/A
N/A Triplex N/A 70 mm N/A 110 mm4.3307 in N/A 60 mm2.3622 in N/A 15 º N/A STEEL N/A 20400 N4580 lbf N/A 27500 N6180 lbf N/A 15000 rpm N/A
N/A Triplex N/A 70 mm N/A 110 mm4.3307 in N/A 60 mm2.3622 in N/A 15 º N/A Ceramic N/A 18100 N4080 lbf N/A 27500 N6180 lbf N/A 18000 rpm N/A
N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 25 º N/A STEEL N/A 19200 N4330 lbf N/A 25900 N5830 lbf N/A 13500 rpm N/A
N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 25 º N/A Ceramic N/A 17100 N3850 lbf N/A 25900 N5830 lbf N/A 16200 rpm N/A
N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 15 º N/A STEEL N/A 20400 N4580 lbf N/A 27500 N6180 lbf N/A 15000 rpm N/A
N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 15 º N/A Ceramic N/A 18100 N4080 lbf N/A 27500 N6180 lbf N/A 18000 rpm N/A
N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 19200 N4330 lbf N/A 25900 N5830 lbf N/A 13500 rpm N/A
N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 17100 N3850 lbf N/A 25900 N5830 lbf N/A 16200 rpm N/A
N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 20400 N4580 lbf N/A 27500 N6180 lbf N/A 15000 rpm N/A
N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 18100 N4080 lbf N/A 27500 N6180 lbf N/A 18000 rpm N/A
N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 19200 N4330 lbf N/A 25900 N5830 lbf N/A 13500 rpm N/A
N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 17100 N3850 lbf N/A 25900 N5830 lbf N/A 16200 rpm N/A
N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 20400 N4580 lbf N/A 27500 N6180 lbf N/A 15000 rpm N/A
N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 18100 N4080 lbf N/A 27500 N6180 lbf N/A 18000 rpm N/A
N/A Triplex N/A 70 mm N/A 110 mm4.3307 in N/A 60 mm2.3622 in N/A 25 º N/A STEEL N/A 19200 N4330 lbf N/A 25900 N5830 lbf N/A 13500 rpm N/A
N/A Triplex N/A 70 mm N/A 110 mm4.3307 in N/A 60 mm2.3622 in N/A 25 º N/A Ceramic N/A 17100 N3850 lbf N/A 25900 N5830 lbf N/A 16200 rpm N/A
N/A Triplex N/A 70 mm N/A 110 mm4.3307 in N/A 60 mm2.3622 in N/A 15 º N/A STEEL N/A 20400 N4580 lbf N/A 27500 N6180 lbf N/A 15000 rpm N/A
N/A Triplex N/A 70 mm N/A 110 mm4.3307 in N/A 60 mm2.3622 in N/A 15 º N/A Ceramic N/A 18100 N4080 lbf N/A 27500 N6180 lbf N/A 18000 rpm N/A
N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 25 º N/A STEEL N/A 19200 N4330 lbf N/A 25900 N5830 lbf N/A 13500 rpm N/A
N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 25 º N/A Ceramic N/A 17100 N3850 lbf N/A 25900 N5830 lbf N/A 16200 rpm N/A
N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 15 º N/A STEEL N/A 20400 N4580 lbf N/A 27500 N6180 lbf N/A 15000 rpm N/A
N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 15 º N/A Ceramic N/A 18100 N4080 lbf N/A 27500 N6180 lbf N/A 18000 rpm N/A
N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 17100 N3850 lbf N/A 25900 N5830 lbf N/A 16200 rpm N/A
1751 - 1775 of 2670 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »