CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9315HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15435 N3470 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
| 2MMVC9315HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13740 N3090 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14500 N3260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12899 N2900 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15435 N3470 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
| 2MMVC9315HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13740 N3090 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14500 N3260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12899 N2900 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15435 N3470 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
| 2MMVC9315HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13740 N3090 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14500 N3260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12899 N2900 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXCRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15435 N3470 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
| 2MMVC9315HXCRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13740 N3090 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14500 N3260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12899 N2900 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15435 N3470 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
| 2MMVC9315HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13740 N3090 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14500 N3260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12899 N2900 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15435 N3470 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
| 2MMVC9315HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13740 N3090 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 14500 N3260 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12899 N2900 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15435 N3470 lbf | Ce - Dynamic Radial Rating (per row) N/A 21620 N4860 lbf | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|