CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1851 - 1875 of 2670 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
1851 - 1875 of 2670 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »