CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9115HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20100 N4520 lbf | Ce - Dynamic Radial Rating (per row) N/A 26400 N5930 lbf | Limiting Speed (Grease) (per row) N/A 12700 rpm |
CAD
N/A
|
| 3MMV9115HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20100 N4520 lbf | Ce - Dynamic Radial Rating (per row) N/A 26400 N5930 lbf | Limiting Speed (Grease) (per row) N/A 12700 rpm |
CAD
N/A
|
| 2MMVC9115HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 19000 N4260 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 17040 rpm |
CAD
N/A
|
| 2MMVC9115HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 19000 N4260 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 17040 rpm |
CAD
N/A
|
| 2MMVC9115HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 19000 N4260 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 17040 rpm |
CAD
N/A
|
| 2MMVC9115HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 19000 N4260 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 17040 rpm |
CAD
N/A
|
| 2MMVC9115HX DUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 19000 N4260 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 17040 rpm |
CAD
N/A
|
| 2MMV9115HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 21300 N4790 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
| 2MMV9115HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 21300 N4790 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
| 2MMV9115HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 21300 N4790 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
| 2MMV9115HX DUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 21300 N4790 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
| 2MMV9316HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 16700 N3750 lbf | Ce - Dynamic Radial Rating (per row) N/A 22500 N5060 lbf | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
| 2MMVC9316HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14860 N3340 lbf | Ce - Dynamic Radial Rating (per row) N/A 22500 N5060 lbf | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
| 3MMV9316HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15568 N3500 lbf | Ce - Dynamic Radial Rating (per row) N/A 21217 N4770 lbf | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
| 3MMVC9316HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13833 N3110 lbf | Ce - Dynamic Radial Rating (per row) N/A 21217 N4770 lbf | Limiting Speed (Grease) (per row) N/A 15720 rpm |
CAD
N/A
|
| 2MMV9316HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 16700 N3750 lbf | Ce - Dynamic Radial Rating (per row) N/A 22500 N5060 lbf | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
| 2MMVC9316HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14860 N3340 lbf | Ce - Dynamic Radial Rating (per row) N/A 22500 N5060 lbf | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
| 3MMV9316HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15568 N3500 lbf | Ce - Dynamic Radial Rating (per row) N/A 21217 N4770 lbf | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
| 3MMVC9316HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13833 N3110 lbf | Ce - Dynamic Radial Rating (per row) N/A 21217 N4770 lbf | Limiting Speed (Grease) (per row) N/A 15720 rpm |
CAD
N/A
|
| 2MMV9316HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 16700 N3750 lbf | Ce - Dynamic Radial Rating (per row) N/A 22500 N5060 lbf | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
| 2MMVC9316HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14860 N3340 lbf | Ce - Dynamic Radial Rating (per row) N/A 22500 N5060 lbf | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
| 3MMV9316HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15568 N3500 lbf | Ce - Dynamic Radial Rating (per row) N/A 21217 N4770 lbf | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
| 3MMVC9316HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13833 N3110 lbf | Ce - Dynamic Radial Rating (per row) N/A 21217 N4770 lbf | Limiting Speed (Grease) (per row) N/A 15720 rpm |
CAD
N/A
|
| 2MMV9316HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 16700 N3750 lbf | Ce - Dynamic Radial Rating (per row) N/A 22500 N5060 lbf | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
| 2MMVC9316HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 14860 N3340 lbf | Ce - Dynamic Radial Rating (per row) N/A 22500 N5060 lbf | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|