CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9116HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27600 N6210 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 13200 rpm |
CAD
N/A
|
| 2MMVC9116HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24600 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 15840 rpm |
CAD
N/A
|
| 3MMV9116HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26200 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 11900 rpm |
CAD
N/A
|
| 3MMVC9116HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23300 N5240 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 14280 rpm |
CAD
N/A
|
| 2MMV9116HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27600 N6210 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 13200 rpm |
CAD
N/A
|
| 2MMVC9116HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24600 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 15840 rpm |
CAD
N/A
|
| 3MMV9116HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26200 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 11900 rpm |
CAD
N/A
|
| 3MMVC9116HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23300 N5240 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 14280 rpm |
CAD
N/A
|
| 2MMV9116HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27600 N6210 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 13200 rpm |
CAD
N/A
|
| 2MMVC9116HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24600 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 15840 rpm |
CAD
N/A
|
| 3MMV9116HXCRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26200 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 11900 rpm |
CAD
N/A
|
| 3MMVC9116HXCRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23300 N5240 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 14280 rpm |
CAD
N/A
|
| 2MMV9116HXCRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27600 N6210 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 13200 rpm |
CAD
N/A
|
| 2MMVC9116HXCRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24600 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 15840 rpm |
CAD
N/A
|
| 3MMV9116HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26200 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 11900 rpm |
CAD
N/A
|
| 3MMVC9116HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23300 N5240 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 14280 rpm |
CAD
N/A
|
| 2MMV9116HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27600 N6210 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 13200 rpm |
CAD
N/A
|
| 2MMVC9116HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24600 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 15840 rpm |
CAD
N/A
|
| 3MMV9116HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26200 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 11900 rpm |
CAD
N/A
|
| 3MMVC9116HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23300 N5240 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 14280 rpm |
CAD
N/A
|
| 2MMV9116HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27600 N6210 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 13200 rpm |
CAD
N/A
|
| 2MMVC9116HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24600 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 15840 rpm |
CAD
N/A
|
| 3MMV9116HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26200 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 11900 rpm |
CAD
N/A
|
| 3MMVC9116HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23300 N5240 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 14280 rpm |
CAD
N/A
|
| 2MMV9116HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27600 N6210 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 13200 rpm |
CAD
N/A
|