CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2001 - 2025 of 2670 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 88 mm3.4644 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 66 mm2.5983 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 66 mm2.5983 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 66 mm2.5983 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 66 mm2.5983 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 88 mm3.4644 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 88 mm3.4644 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 88 mm3.4644 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 88 mm3.4644 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
2001 - 2025 of 2670 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »