CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2101 - 2125 of 2670 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 88 mm3.4644 in N/A 25 º N/A Ceramic N/A 24300 N5460 lbf N/A 35000 N7870 lbf N/A 13560 rpm N/A
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 88 mm3.4644 in N/A 15 º N/A STEEL N/A 29000 N6510 lbf N/A 37100 N8330 lbf N/A 12600 rpm N/A
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 88 mm3.4644 in N/A 15 º N/A Ceramic N/A 25800 N5790 lbf N/A 37100 N8330 lbf N/A 15120 rpm N/A
N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 27300 N6140 lbf N/A 35000 N7870 lbf N/A 11300 rpm N/A
N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 24300 N5460 lbf N/A 35000 N7870 lbf N/A 13560 rpm N/A
N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 15 º N/A STEEL N/A 29000 N6510 lbf N/A 37100 N8330 lbf N/A 12600 rpm N/A
N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 25800 N5790 lbf N/A 37100 N8330 lbf N/A 15120 rpm N/A
N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 27300 N6140 lbf N/A 35000 N7870 lbf N/A 11300 rpm N/A
N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 44 mm1.7322 in N/A 25 º N/A Ceramic N/A 24300 N5460 lbf N/A 35000 N7870 lbf N/A 13560 rpm N/A
N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 44 mm1.7322 in N/A 15 º N/A STEEL N/A 29000 N6510 lbf N/A 37100 N8330 lbf N/A 12600 rpm N/A
N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 44 mm1.7322 in N/A 15 º N/A Ceramic N/A 25800 N5790 lbf N/A 37100 N8330 lbf N/A 15120 rpm N/A
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 66 mm2.5983 in N/A 25 º N/A STEEL N/A 27300 N6140 lbf N/A 35000 N7870 lbf N/A 11300 rpm N/A
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 66 mm2.5983 in N/A 25 º N/A Ceramic N/A 24300 N5460 lbf N/A 35000 N7870 lbf N/A 13560 rpm N/A
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 66 mm2.5983 in N/A 15 º N/A STEEL N/A 29000 N6510 lbf N/A 37100 N8330 lbf N/A 12600 rpm N/A
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 66 mm2.5983 in N/A 15 º N/A Ceramic N/A 25800 N5790 lbf N/A 37100 N8330 lbf N/A 15120 rpm N/A
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 88 mm3.4644 in N/A 25 º N/A STEEL N/A 27300 N6140 lbf N/A 35000 N7870 lbf N/A 11300 rpm N/A
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 88 mm3.4644 in N/A 25 º N/A Ceramic N/A 24300 N5460 lbf N/A 35000 N7870 lbf N/A 13560 rpm N/A
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 88 mm3.4644 in N/A 15 º N/A STEEL N/A 29000 N6510 lbf N/A 37100 N8330 lbf N/A 12600 rpm N/A
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 88 mm3.4644 in N/A 15 º N/A Ceramic N/A 25800 N5790 lbf N/A 37100 N8330 lbf N/A 15120 rpm N/A
N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 27300 N6140 lbf N/A 35000 N7870 lbf N/A 11300 rpm N/A
N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 24300 N5460 lbf N/A 35000 N7870 lbf N/A 13560 rpm N/A
N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 15 º N/A STEEL N/A 29000 N6510 lbf N/A 37100 N8330 lbf N/A 12600 rpm N/A
N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 25800 N5790 lbf N/A 37100 N8330 lbf N/A 15120 rpm N/A
N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 27300 N6140 lbf N/A 35000 N7870 lbf N/A 11300 rpm N/A
N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 44 mm1.7322 in N/A 25 º N/A Ceramic N/A 24300 N5460 lbf N/A 35000 N7870 lbf N/A 13560 rpm N/A
2101 - 2125 of 2670 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »