CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9117HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 2MMVC9117HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 25800 N5790 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 15120 rpm |
CAD
N/A
|
| 3MMV9117HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27300 N6140 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 11300 rpm |
CAD
N/A
|
| 3MMVC9117HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24300 N5460 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
| 2MMV9117HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 2MMVC9117HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 25800 N5790 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 15120 rpm |
CAD
N/A
|
| 3MMV9117HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27300 N6140 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 11300 rpm |
CAD
N/A
|
| 3MMVC9117HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24300 N5460 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
| 2MMV9117HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 2MMVC9117HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 25800 N5790 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 15120 rpm |
CAD
N/A
|
| 3MMVC9117HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24300 N5460 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
| 3MMVC9117HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24300 N5460 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
| 3MMVC9117HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24300 N5460 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
| 3MMVC9117HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24300 N5460 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
| 3MMVC9117HX SUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24300 N5460 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
| 3MMVC9117HX DUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24300 N5460 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
| 3MMV9117HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27300 N6140 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 11300 rpm |
CAD
N/A
|
| 3MMV9117HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27300 N6140 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 11300 rpm |
CAD
N/A
|
| 3MMV9117HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27300 N6140 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 11300 rpm |
CAD
N/A
|
| 3MMV9117HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27300 N6140 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 11300 rpm |
CAD
N/A
|
| 3MMV9117HX TUL | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27300 N6140 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 11300 rpm |
CAD
N/A
|
| 2MMVC9117HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 25800 N5790 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 15120 rpm |
CAD
N/A
|
| 2MMVC9117HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 25800 N5790 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 15120 rpm |
CAD
N/A
|
| 2MMVC9117HX DUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 25800 N5790 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 15120 rpm |
CAD
N/A
|
| 2MMV9117HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|