CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2226 - 2250 of 2670 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 25 º N/A Ceramic N/A 26100 N5880 lbf N/A 36200 N8150 lbf N/A 12600 rpm N/A
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 15 º N/A STEEL N/A 31300 N7040 lbf N/A 38400 N8630 lbf N/A 11700 rpm N/A
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 15 º N/A Ceramic N/A 27900 N6260 lbf N/A 38400 N8630 lbf N/A 14040 rpm N/A
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 25 º N/A STEEL N/A 29400 N6600 lbf N/A 36200 N8150 lbf N/A 10500 rpm N/A
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 25 º N/A Ceramic N/A 26100 N5880 lbf N/A 36200 N8150 lbf N/A 12600 rpm N/A
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 31300 N7040 lbf N/A 38400 N8630 lbf N/A 11700 rpm N/A
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 15 º N/A Ceramic N/A 27900 N6260 lbf N/A 38400 N8630 lbf N/A 14040 rpm N/A
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 72 mm2.8347 in N/A 25 º N/A STEEL N/A 29400 N6600 lbf N/A 36200 N8150 lbf N/A 10500 rpm N/A
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 72 mm2.8347 in N/A 25 º N/A Ceramic N/A 26100 N5880 lbf N/A 36200 N8150 lbf N/A 12600 rpm N/A
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 72 mm2.8347 in N/A 15 º N/A STEEL N/A 31300 N7040 lbf N/A 38400 N8630 lbf N/A 11700 rpm N/A
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 72 mm2.8347 in N/A 15 º N/A Ceramic N/A 27900 N6260 lbf N/A 38400 N8630 lbf N/A 14040 rpm N/A
N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 96 mm3.7796 in N/A 25 º N/A STEEL N/A 29400 N6600 lbf N/A 36200 N8150 lbf N/A 10500 rpm N/A
N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 96 mm3.7796 in N/A 25 º N/A Ceramic N/A 26100 N5880 lbf N/A 36200 N8150 lbf N/A 12600 rpm N/A
N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 96 mm3.7796 in N/A 15 º N/A STEEL N/A 31300 N7040 lbf N/A 38400 N8630 lbf N/A 11700 rpm N/A
N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 96 mm3.7796 in N/A 15 º N/A Ceramic N/A 27900 N6260 lbf N/A 38400 N8630 lbf N/A 14040 rpm N/A
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 25 º N/A STEEL N/A 29400 N6600 lbf N/A 36200 N8150 lbf N/A 10500 rpm N/A
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 25 º N/A Ceramic N/A 26100 N5880 lbf N/A 36200 N8150 lbf N/A 12600 rpm N/A
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 15 º N/A STEEL N/A 31300 N7040 lbf N/A 38400 N8630 lbf N/A 11700 rpm N/A
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 15 º N/A Ceramic N/A 27900 N6260 lbf N/A 38400 N8630 lbf N/A 14040 rpm N/A
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 25 º N/A STEEL N/A 29400 N6600 lbf N/A 36200 N8150 lbf N/A 10500 rpm N/A
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 25 º N/A Ceramic N/A 26100 N5880 lbf N/A 36200 N8150 lbf N/A 12600 rpm N/A
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 31300 N7040 lbf N/A 38400 N8630 lbf N/A 11700 rpm N/A
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 15 º N/A Ceramic N/A 27900 N6260 lbf N/A 38400 N8630 lbf N/A 14040 rpm N/A
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 72 mm2.8347 in N/A 25 º N/A STEEL N/A 29400 N6600 lbf N/A 36200 N8150 lbf N/A 10500 rpm N/A
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 72 mm2.8347 in N/A 25 º N/A Ceramic N/A 26100 N5880 lbf N/A 36200 N8150 lbf N/A 12600 rpm N/A
2226 - 2250 of 2670 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »