CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9118HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31300 N7040 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 11700 rpm |
CAD
N/A
|
| 2MMVC9118HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 27900 N6260 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 14040 rpm |
CAD
N/A
|
| 3MMV9118HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 29400 N6600 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
| 3MMVC9118HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 26100 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 2MMV9118HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31300 N7040 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 11700 rpm |
CAD
N/A
|
| 2MMVC9118HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 27900 N6260 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 14040 rpm |
CAD
N/A
|
| 3MMVC9118HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 26100 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 3MMVC9118HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 26100 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 3MMVC9118HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 26100 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 3MMVC9118HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 26100 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 3MMVC9118HX QUL | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 26100 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 3MMV9118HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 29400 N6600 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
| 3MMV9118HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 29400 N6600 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
| 3MMV9118HX DUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 29400 N6600 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
| 2MMVC9118HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 27900 N6260 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 14040 rpm |
CAD
N/A
|
| 2MMVC9118HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 27900 N6260 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 14040 rpm |
CAD
N/A
|
| 2MMVC9118HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 27900 N6260 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 14040 rpm |
CAD
N/A
|
| 2MMVC9118HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 27900 N6260 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 14040 rpm |
CAD
N/A
|
| 2MMVC9118HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 27900 N6260 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 14040 rpm |
CAD
N/A
|
| 2MMVC9118HX TUL | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 27900 N6260 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 14040 rpm |
CAD
N/A
|
| 2MMVC9118HX DUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 27900 N6260 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 14040 rpm |
CAD
N/A
|
| 2MMV9118HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31300 N7040 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 11700 rpm |
CAD
N/A
|
| 2MMV9118HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31300 N7040 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 11700 rpm |
CAD
N/A
|
| 2MMV9118HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31300 N7040 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 11700 rpm |
CAD
N/A
|
| 2MMV9118HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31300 N7040 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 11700 rpm |
CAD
N/A
|