CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9118HX DUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31300 N7040 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 11700 rpm |
CAD
N/A
|
| 3MMV9119HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 44700 N10100 lbf | Limiting Speed (Grease) (per row) N/A 10200 rpm |
CAD
N/A
|
| 3MMVC9119HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 31700 N7120 lbf | Ce - Dynamic Radial Rating (per row) N/A 44700 N10100 lbf | Limiting Speed (Grease) (per row) N/A 12240 rpm |
CAD
N/A
|
| 2MMV9119HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 37700 N8470 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10600 lbf | Limiting Speed (Grease) (per row) N/A 11300 rpm |
CAD
N/A
|
| 2MMVC9119HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 33500 N7540 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10600 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
| 2MMVC9119HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 33500 N7540 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10600 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
| 2MMV9320HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24860 N5590 lbf | Ce - Dynamic Radial Rating (per row) N/A 31400 N7060 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 2MMVC9320HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 22150 N4980 lbf | Ce - Dynamic Radial Rating (per row) N/A 31400 N7060 lbf | Limiting Speed (Grease) (per row) N/A 13680 rpm |
CAD
N/A
|
| 3MMV9320HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 23174 N5210 lbf | Ce - Dynamic Radial Rating (per row) N/A 29535 N6640 lbf | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
| 3MMVC9320HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 20639 N4640 lbf | Ce - Dynamic Radial Rating (per row) N/A 29535 N6640 lbf | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
| 2MMV9320HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24860 N5590 lbf | Ce - Dynamic Radial Rating (per row) N/A 31400 N7060 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 2MMVC9320HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 22150 N4980 lbf | Ce - Dynamic Radial Rating (per row) N/A 31400 N7060 lbf | Limiting Speed (Grease) (per row) N/A 13680 rpm |
CAD
N/A
|
| 3MMV9320HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 23174 N5210 lbf | Ce - Dynamic Radial Rating (per row) N/A 29535 N6640 lbf | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
| 3MMVC9320HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 20639 N4640 lbf | Ce - Dynamic Radial Rating (per row) N/A 29535 N6640 lbf | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
| 2MMV9320HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24860 N5590 lbf | Ce - Dynamic Radial Rating (per row) N/A 31400 N7060 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 2MMVC9320HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 22150 N4980 lbf | Ce - Dynamic Radial Rating (per row) N/A 31400 N7060 lbf | Limiting Speed (Grease) (per row) N/A 13680 rpm |
CAD
N/A
|
| 3MMV9320HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 23174 N5210 lbf | Ce - Dynamic Radial Rating (per row) N/A 29535 N6640 lbf | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
| 3MMVC9320HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 20639 N4640 lbf | Ce - Dynamic Radial Rating (per row) N/A 29535 N6640 lbf | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
| 2MMV9320HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24860 N5590 lbf | Ce - Dynamic Radial Rating (per row) N/A 31400 N7060 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 2MMVC9320HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 22150 N4980 lbf | Ce - Dynamic Radial Rating (per row) N/A 31400 N7060 lbf | Limiting Speed (Grease) (per row) N/A 13680 rpm |
CAD
N/A
|
| 3MMV9320HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 23174 N5210 lbf | Ce - Dynamic Radial Rating (per row) N/A 29535 N6640 lbf | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
| 3MMVC9320HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 20639 N4640 lbf | Ce - Dynamic Radial Rating (per row) N/A 29535 N6640 lbf | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
| 2MMV9320HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24860 N5590 lbf | Ce - Dynamic Radial Rating (per row) N/A 31400 N7060 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 2MMVC9320HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 22150 N4980 lbf | Ce - Dynamic Radial Rating (per row) N/A 31400 N7060 lbf | Limiting Speed (Grease) (per row) N/A 13680 rpm |
CAD
N/A
|
| 3MMV9320HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 23174 N5210 lbf | Ce - Dynamic Radial Rating (per row) N/A 29535 N6640 lbf | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|