CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2301 - 2325 of 2670 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 80 mm3.1496 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 80 mm3.1496 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 80 mm3.1496 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 80 mm3.1496 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
2301 - 2325 of 2670 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »