CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9120HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 37000 N8330 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 9700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 33000 N7410 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 11640 rpm |
CAD
N/A
|
| 2MMV9120HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 35000 N7870 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 12960 rpm |
CAD
N/A
|
| 3MMV9120HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 37000 N8330 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 9700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 33000 N7410 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 11640 rpm |
CAD
N/A
|
| 2MMV9120HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 35000 N7870 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 12960 rpm |
CAD
N/A
|
| 3MMV9120HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 37000 N8330 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 9700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 33000 N7410 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 11640 rpm |
CAD
N/A
|
| 2MMV9120HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 35000 N7870 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 12960 rpm |
CAD
N/A
|
| 3MMV9120HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 37000 N8330 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 9700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 33000 N7410 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 11640 rpm |
CAD
N/A
|
| 2MMV9120HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 35000 N7870 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 12960 rpm |
CAD
N/A
|
| 3MMV9120HXCRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 37000 N8330 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 9700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 33000 N7410 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 11640 rpm |
CAD
N/A
|
| 2MMV9120HXCRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 35000 N7870 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 12960 rpm |
CAD
N/A
|
| 3MMV9120HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 37000 N8330 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 9700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 33000 N7410 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 11640 rpm |
CAD
N/A
|
| 2MMV9120HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 35000 N7870 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 12960 rpm |
CAD
N/A
|
| 3MMV9120HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 37000 N8330 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 9700 rpm |
CAD
N/A
|