CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Total Width (mm)
Total Width (in)
Ball Type
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9120HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMV9120HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMV9120HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMV9120HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMV9120HXCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMV9120HX DUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
| 2MMV9322HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26400 N5930 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
| 2MMVC9322HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23490 N5280 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 3MMV9322HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24597 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 30291 N6810 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 3MMVC9322HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 21884 N4920 lbf | Ce - Dynamic Radial Rating (per row) N/A 30291 N6810 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 2MMV9322HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26400 N5930 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
| 2MMVC9322HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23490 N5280 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 3MMV9322HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24597 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 30291 N6810 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 3MMVC9322HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 21884 N4920 lbf | Ce - Dynamic Radial Rating (per row) N/A 30291 N6810 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 2MMV9322HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26400 N5930 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
| 2MMVC9322HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23490 N5280 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 3MMV9322HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24597 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 30291 N6810 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 3MMVC9322HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 21884 N4920 lbf | Ce - Dynamic Radial Rating (per row) N/A 30291 N6810 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 2MMV9322HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26400 N5930 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
| 2MMVC9322HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23490 N5280 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 3MMV9322HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24597 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 30291 N6810 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
| 3MMVC9322HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 21884 N4920 lbf | Ce - Dynamic Radial Rating (per row) N/A 30291 N6810 lbf | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
| 2MMV9322HXCRSUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26400 N5930 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
| 2MMVC9322HXCRSUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23490 N5280 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
| 3MMV9322HXCRSUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24597 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 30291 N6810 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|