CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2451 - 2475 of 2670 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 15 º N/A STEEL N/A 26400 N5930 lbf N/A 32200 N7240 lbf N/A 10500 rpm N/A
N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 15 º N/A Ceramic N/A 23490 N5280 lbf N/A 32200 N7240 lbf N/A 12600 rpm N/A
N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 25 º N/A STEEL N/A 24597 N5530 lbf N/A 30291 N6810 lbf N/A 9500 rpm N/A
N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 25 º N/A Ceramic N/A 21884 N4920 lbf N/A 30291 N6810 lbf N/A 11400 rpm N/A
N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 21884 N4920 lbf N/A 30291 N6810 lbf N/A 11400 rpm N/A
N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 21884 N4920 lbf N/A 30291 N6810 lbf N/A 11400 rpm N/A
N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 24597 N5530 lbf N/A 30291 N6810 lbf N/A 9500 rpm N/A
N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 24597 N5530 lbf N/A 30291 N6810 lbf N/A 9500 rpm N/A
N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 23490 N5280 lbf N/A 32200 N7240 lbf N/A 12600 rpm N/A
N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 23490 N5280 lbf N/A 32200 N7240 lbf N/A 12600 rpm N/A
N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 26400 N5930 lbf N/A 32200 N7240 lbf N/A 10500 rpm N/A
N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 26400 N5930 lbf N/A 32200 N7240 lbf N/A 10500 rpm N/A
N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 26400 N5930 lbf N/A 32200 N7240 lbf N/A 10500 rpm N/A
N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 25 º N/A STEEL N/A 40800 N9180 lbf N/A 47500 N10700 lbf N/A 8560 rpm N/A
N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 25 º N/A Ceramic N/A 36300 N8170 lbf N/A 47500 N10700 lbf N/A 10270 rpm N/A
N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 15 º N/A STEEL N/A 43800 N9840 lbf N/A 50400 N113000 lbf N/A 9500 rpm N/A
N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 15 º N/A Ceramic N/A 38900 N8760 lbf N/A 50400 N113000 lbf N/A 11400 rpm N/A
N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 56 mm2.2048 in N/A 25 º N/A STEEL N/A 40800 N9180 lbf N/A 47500 N10700 lbf N/A 8560 rpm N/A
N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 56 mm2.2048 in N/A 25 º N/A Ceramic N/A 36300 N8170 lbf N/A 47500 N10700 lbf N/A 10270 rpm N/A
N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 56 mm2.2048 in N/A 15 º N/A STEEL N/A 43800 N9840 lbf N/A 50400 N113000 lbf N/A 9500 rpm N/A
N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 56 mm2.2048 in N/A 15 º N/A Ceramic N/A 38900 N8760 lbf N/A 50400 N113000 lbf N/A 11400 rpm N/A
N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 84 mm3.3072 in N/A 25 º N/A STEEL N/A 40800 N9180 lbf N/A 47500 N10700 lbf N/A 8560 rpm N/A
N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 84 mm3.3072 in N/A 25 º N/A Ceramic N/A 36300 N8170 lbf N/A 47500 N10700 lbf N/A 10270 rpm N/A
N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 84 mm3.3072 in N/A 15 º N/A STEEL N/A 43800 N9840 lbf N/A 50400 N113000 lbf N/A 9500 rpm N/A
N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 84 mm3.3072 in N/A 15 º N/A Ceramic N/A 38900 N8760 lbf N/A 50400 N113000 lbf N/A 11400 rpm N/A
2451 - 2475 of 2670 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »