CAD (0)
▾
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM50BS100 DUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 45 mm1.7716 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM50BS100 TUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 67.5 mm2.6574 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM50BS100 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 90 mm3.5432 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 SUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 DUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 TUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 SUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 DUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 TUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 SUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 DUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 TUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS90 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 SUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 DUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 45 mm1.7716 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 TUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 67.5 mm2.6574 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 90 mm3.5432 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 SUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 DUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 45 mm1.7716 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 TUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 67.5 mm2.6574 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 90 mm3.5432 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 SUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 DUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 45 mm1.7716 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|