CAD (0)
▾
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM55BS120 TUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 67.5 mm2.6574 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM55BS120 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 90 mm3.5432 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 SUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 DUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 45 mm1.7716 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 TUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 67.5 mm2.6574 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 90 mm3.5432 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 SUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 DUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 45 mm1.7716 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 TUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 67.5 mm2.6574 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 90 mm3.5432 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 SUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 DUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 45 mm1.7716 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 TUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 67.5 mm2.6574 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM60BS120 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 90 mm3.5432 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 SUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 DUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 TUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 SUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 DUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 TUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 SUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 DUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM75BS110 TUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A
|