CAD (0)
▾
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM35BS72 SUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS72 DUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS72 TUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS72 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS72 SUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS72 DUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS72 TUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS72 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 SUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 DUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 TUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 SUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 DUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 TUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 SUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 DUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 TUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM35BS100 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM40BS72 SUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM40BS72 DUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM40BS72 TUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM40BS72 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| MM40BS72 SUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL |
CAD
N/A
|