CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
26 - 50 of 72 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (per row) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 38.1 mm N/A 72 mm2.8346 in N/A 15.88 mm0.625 in N/A 31.76 mm1.25 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8150 lbf N/A STEEL N/A
N/A Quadruplex N/A 38.1 mm N/A 72 mm2.8346 in N/A 15.88 mm0.625 in N/A 63.52 mm2.5000 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8150 lbf N/A STEEL N/A
N/A Single N/A 44.5 mm N/A 76.2 mm3 in N/A 15.88 mm0.625 in N/A 15.88 mm0.625 in N/A 60 º N/A 50700 N11400 lbf N/A 38500 N8650 lbf N/A STEEL N/A
N/A Duplex N/A 44.5 mm N/A 76.2 mm3 in N/A 15.88 mm0.625 in N/A 31.76 mm1.25 in N/A 60 º N/A 50700 N11400 lbf N/A 38500 N8650 lbf N/A STEEL N/A
N/A Quadruplex N/A 44.5 mm N/A 76.2 mm3 in N/A 15.88 mm0.625 in N/A 63.52 mm2.5000 in N/A 60 º N/A 50700 N11400 lbf N/A 38500 N8650 lbf N/A STEEL N/A
N/A Single N/A 44.5 mm N/A 76.2 mm3 in N/A 15.88 mm0.625 in N/A 15.88 mm0.625 in N/A 60 º N/A 50700 N11400 lbf N/A 38500 N8650 lbf N/A STEEL N/A
N/A Duplex N/A 44.5 mm N/A 76.2 mm3 in N/A 15.88 mm0.625 in N/A 31.76 mm1.25 in N/A 60 º N/A 50700 N11400 lbf N/A 38500 N8650 lbf N/A STEEL N/A
N/A Quadruplex N/A 44.5 mm N/A 76.2 mm3 in N/A 15.88 mm0.625 in N/A 63.52 mm2.5000 in N/A 60 º N/A 50700 N11400 lbf N/A 38500 N8650 lbf N/A STEEL N/A
N/A Single N/A 44.5 mm N/A 76.2 mm3 in N/A 15.88 mm0.625 in N/A 15.88 mm0.625 in N/A 60 º N/A 50700 N11400 lbf N/A 38500 N8650 lbf N/A STEEL N/A
N/A Duplex N/A 44.5 mm N/A 76.2 mm3 in N/A 15.88 mm0.625 in N/A 31.76 mm1.25 in N/A 60 º N/A 50700 N11400 lbf N/A 38500 N8650 lbf N/A STEEL N/A
N/A Quadruplex N/A 44.5 mm N/A 76.2 mm3 in N/A 15.88 mm0.625 in N/A 63.52 mm2.5000 in N/A 60 º N/A 50700 N11400 lbf N/A 38500 N8650 lbf N/A STEEL N/A
N/A Single N/A 57.2 mm N/A 90 mm3.5433 in N/A 15.88 mm0.625 in N/A 15.88 mm0.625 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9300 lbf N/A STEEL N/A
N/A Duplex N/A 57.2 mm N/A 90 mm3.5433 in N/A 15.88 mm0.625 in N/A 31.76 mm1.25 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9300 lbf N/A STEEL N/A
N/A Quadruplex N/A 57.2 mm N/A 90 mm3.5433 in N/A 15.88 mm0.625 in N/A 63.52 mm2.5000 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9300 lbf N/A STEEL N/A
N/A Single N/A 57.2 mm N/A 90 mm3.5433 in N/A 15.88 mm0.625 in N/A 15.88 mm0.625 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9300 lbf N/A STEEL N/A
N/A Duplex N/A 57.2 mm N/A 90 mm3.5433 in N/A 15.88 mm0.625 in N/A 31.76 mm1.25 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9300 lbf N/A STEEL N/A
N/A Quadruplex N/A 57.2 mm N/A 90 mm3.5433 in N/A 15.88 mm0.625 in N/A 63.52 mm2.5000 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9300 lbf N/A STEEL N/A
N/A Single N/A 57.2 mm N/A 90 mm3.5433 in N/A 15.88 mm0.625 in N/A 15.88 mm0.625 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9300 lbf N/A STEEL N/A
N/A Duplex N/A 57.2 mm N/A 90 mm3.5433 in N/A 15.88 mm0.625 in N/A 31.76 mm1.25 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9300 lbf N/A STEEL N/A
N/A Quadruplex N/A 57.2 mm N/A 90 mm3.5433 in N/A 15.88 mm0.625 in N/A 63.52 mm2.5000 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9300 lbf N/A STEEL N/A
N/A Single N/A 76.2 mm N/A 110 mm4.3307 in N/A 15.88 mm0.625 in N/A 15.88 mm0.625 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
N/A Duplex N/A 76.2 mm N/A 110 mm4.3307 in N/A 15.88 mm0.625 in N/A 31.76 mm1.25 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
N/A Quadruplex N/A 76.2 mm N/A 110 mm4.3307 in N/A 15.88 mm0.625 in N/A 63.52 mm2.5000 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
N/A Single N/A 76.2 mm N/A 110 mm4.3307 in N/A 15.88 mm0.625 in N/A 15.88 mm0.625 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
N/A Duplex N/A 76.2 mm N/A 110 mm4.3307 in N/A 15.88 mm0.625 in N/A 31.76 mm1.25 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
26 - 50 of 72 | Results Per Page | View | Unit of Measure
1 2 3