CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (per row) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 76.2 mm N/A 110 mm4.3307 in N/A 15.88 mm0.625 in N/A 63.52 mm2.5000 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
N/A Single N/A 76.2 mm N/A 110 mm4.3307 in N/A 15.88 mm0.625 in N/A 15.88 mm0.625 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
N/A Duplex N/A 76.2 mm N/A 110 mm4.3307 in N/A 15.88 mm0.625 in N/A 31.76 mm1.25 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
N/A Quadruplex N/A 76.2 mm N/A 110 mm4.3307 in N/A 15.88 mm0.625 in N/A 63.52 mm2.5000 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
N/A Single N/A 101.600 mm N/A 145 mm5.7087 in N/A 22.23 mm0.8750 in N/A 22.23 mm0.875 in N/A 60 º N/A 115700 N26000 lbf N/A 57400 N12900 lbf N/A STEEL N/A
N/A Duplex N/A 101.600 mm N/A 145 mm5.7087 in N/A 22.23 mm0.8750 in N/A 44.46 mm1.75 in N/A 60 º N/A 115700 N26000 lbf N/A 57400 N12900 lbf N/A STEEL N/A
N/A Quadruplex N/A 101.600 mm N/A 145 mm5.7087 in N/A 22.23 mm0.8750 in N/A 88.92 mm3.5 in N/A 60 º N/A 115700 N26000 lbf N/A 57400 N12900 lbf N/A STEEL N/A
N/A Single N/A 101.600 mm N/A 145 mm5.7087 in N/A 22.23 mm0.8750 in N/A 22.23 mm0.875 in N/A 60 º N/A 115700 N26000 lbf N/A 57400 N12900 lbf N/A STEEL N/A
N/A Duplex N/A 101.600 mm N/A 145 mm5.7087 in N/A 22.23 mm0.8750 in N/A 44.46 mm1.75 in N/A 60 º N/A 115700 N26000 lbf N/A 57400 N12900 lbf N/A STEEL N/A
N/A Quadruplex N/A 101.600 mm N/A 145 mm5.7087 in N/A 22.23 mm0.8750 in N/A 88.92 mm3.5 in N/A 60 º N/A 115700 N26000 lbf N/A 57400 N12900 lbf N/A STEEL N/A
N/A Single N/A 101.600 mm N/A 145 mm5.7087 in N/A 22.23 mm0.8750 in N/A 22.23 mm0.875 in N/A 60 º N/A 115700 N26000 lbf N/A 57400 N12900 lbf N/A STEEL N/A
N/A Duplex N/A 101.600 mm N/A 145 mm5.7087 in N/A 22.23 mm0.8750 in N/A 44.46 mm1.75 in N/A 60 º N/A 115700 N26000 lbf N/A 57400 N12900 lbf N/A STEEL N/A
N/A Quadruplex N/A 101.600 mm N/A 145 mm5.7087 in N/A 22.23 mm0.8750 in N/A 88.92 mm3.5 in N/A 60 º N/A 115700 N26000 lbf N/A 57400 N12900 lbf N/A STEEL N/A
N/A Single N/A 127 mm N/A 180 mm7.0866 in N/A 22.23 mm0.8750 in N/A 22.23 mm0.875 in N/A 60 º N/A 186800 N42000 lbf N/A 94300 N21200 lbf N/A STEEL N/A
N/A Duplex N/A 127 mm N/A 180 mm7.0866 in N/A 22.23 mm0.8750 in N/A 44.46 mm1.75 in N/A 60 º N/A 186800 N42000 lbf N/A 94300 N21200 lbf N/A STEEL N/A
N/A Quadruplex N/A 127 mm N/A 180 mm7.0866 in N/A 22.23 mm0.8750 in N/A 88.92 mm3.5 in N/A 60 º N/A 186800 N42000 lbf N/A 94300 N21200 lbf N/A STEEL N/A
N/A Single N/A 127 mm N/A 180 mm7.0866 in N/A 22.23 mm0.8750 in N/A 22.23 mm0.875 in N/A 60 º N/A 186800 N42000 lbf N/A 94300 N21200 lbf N/A STEEL N/A
N/A Duplex N/A 127 mm N/A 180 mm7.0866 in N/A 22.23 mm0.8750 in N/A 44.46 mm1.75 in N/A 60 º N/A 186800 N42000 lbf N/A 94300 N21200 lbf N/A STEEL N/A
N/A Quadruplex N/A 127 mm N/A 180 mm7.0866 in N/A 22.23 mm0.8750 in N/A 88.92 mm3.5 in N/A 60 º N/A 186800 N42000 lbf N/A 94300 N21200 lbf N/A STEEL N/A
N/A Single N/A 127 mm N/A 180 mm7.0866 in N/A 22.23 mm0.8750 in N/A 22.23 mm0.875 in N/A 60 º N/A 186800 N42000 lbf N/A 94300 N21200 lbf N/A STEEL N/A
N/A Duplex N/A 127 mm N/A 180 mm7.0866 in N/A 22.23 mm0.8750 in N/A 44.46 mm1.75 in N/A 60 º N/A 186800 N42000 lbf N/A 94300 N21200 lbf N/A STEEL N/A
N/A Quadruplex N/A 127 mm N/A 180 mm7.0866 in N/A 22.23 mm0.8750 in N/A 88.92 mm3.5 in N/A 60 º N/A 186800 N42000 lbf N/A 94300 N21200 lbf N/A STEEL N/A
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2 3