CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2501 - 2525 of 9349 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 9020 N2030 lbf N/A 12600 N2830 lbf N/A STEEL N/A
N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 8020 N1800 lbf N/A 12600 N2830 lbf N/A Ceramic N/A
N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 7590 N1710 lbf N/A 11600 N2680 lbf N/A Ceramic N/A
N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 8530 N1920 lbf N/A 11600 N2680 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 8020 N1800 lbf N/A 12600 N2830 lbf N/A Ceramic N/A
N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 9020 N2030 lbf N/A 12600 N2830 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 9020 N2030 lbf N/A 12600 N2830 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 9020 N2030 lbf N/A 12600 N2830 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 12190 N2730 lbf N/A 21200 N4760 lbf N/A Ceramic N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 13000 N2930 lbf N/A 20200 N4540 lbf N/A STEEL N/A
2501 - 2525 of 9349 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »