CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9107WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9107WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9107WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9107WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9107WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9107WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9107WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9107WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9107WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9107WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9107WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9107WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9107WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9107WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9107WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9107WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9107WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9107WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9107WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9107WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9107WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9107WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9107WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9107WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9107WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A
|