CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2626 - 2650 of 9349 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
2626 - 2650 of 9349 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »