CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV207WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC207WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC207WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A
|