CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC208WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC208WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC208WICRSUX | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC208WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC208WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM208WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM208WICRSUX | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM208WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM208WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM208WI TUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM208WI SUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM208WICRTULFS637 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM208WI SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM208WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM208WI DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35000 N7800 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|