CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3126 - 3150 of 9349 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A
3126 - 3150 of 9349 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »