CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC308WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 69 mm2.7165 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 N6770 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM308WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35000 N7800 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC308WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM308WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33800 N7600 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC308WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 N6770 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35000 N7800 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33800 N7600 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 N6770 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35000 N7800 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33800 N7600 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 N6770 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 69 mm2.7165 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35000 N7800 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 69 mm2.7165 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 69 mm2.7165 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33800 N7600 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 69 mm2.7165 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 N6770 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM308WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35000 N7800 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC308WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM308WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33800 N7600 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC308WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 N6770 lbf | Ce - Dynamic Radial Rating (per row) N/A 57500 N12900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM308WI SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35000 N7800 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9309WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13200 N2960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9309WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9309WICRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A STEEL |
CAD
N/A
|