CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|