CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM309WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38700 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC309WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 34500 N7750 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM309WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC309WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33300 N7480 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM309WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38700 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC309WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 34500 N7750 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM309WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC309WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33300 N7480 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM309WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38700 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC309WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 34500 N7750 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM309WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC309WICRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33300 N7480 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM309WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38700 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC309WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 34500 N7750 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM309WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC309WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33300 N7480 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM309WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38700 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC309WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 34500 N7750 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM309WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC309WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33300 N7480 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38700 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 34500 N7750 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33300 N7480 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38700 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A
|