CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3901 - 3925 of 9349 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
N/A Single N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
N/A Single N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
N/A Single N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
N/A Single N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
3901 - 3925 of 9349 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »