CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM210WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31700 N7130 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM310WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC310WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM310WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC310WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM310WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC310WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM310WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC310WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM310WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC310WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM310WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC310WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM310WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC310WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM310WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC310WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A
|