CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9111WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9111WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24200 N5440 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9111WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 N6420 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9111WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 N5720 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9111WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9111WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24200 N5440 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9111WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 N6420 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9111WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 N5720 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9111WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9111WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24200 N5440 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9111WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 N6420 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9111WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 N5720 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9111WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9111WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24200 N5440 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9111WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 N6420 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9111WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 N5720 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9111WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9111WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24200 N5440 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9111WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 N6420 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9111WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 N5720 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9111WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9111WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24200 N5440 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9111WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 N6420 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9111WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 N5720 lbf | Ce - Dynamic Radial Rating (per row) N/A 37800 N8500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9111WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 35900 N8080 lbf | Ball Type N/A STEEL |
CAD
N/A
|