CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC211WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM211WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV211WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV211WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC211WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC211WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM211WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC211WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC211WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM211WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV211WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV211WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC211WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC211WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC211WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|