CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 87 mm3.4251 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46800 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM311WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 116 mm4.5668 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC311WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 116 mm4.5668 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 N10900 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM311WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 116 mm4.5668 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52600 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC311WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 116 mm4.5668 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46800 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9312WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9312WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9312WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9312WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9312WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9312WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9312WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9312WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9312WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|