CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9312WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9312WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9312WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9312WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9312WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9312WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9312WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9312WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9312WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9312WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9312WI DUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9312WI DUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9312WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9312WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9312WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9312WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC9312WI DUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9312WIDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9312WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9312WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9312WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9312WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9112WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9112WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9112WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29100 N6550 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A STEEL |
CAD
N/A
|