CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9112WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9112WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25900 N5830 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9112WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9112WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9112WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29100 N6550 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9112WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25900 N5830 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9112WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9112WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33200 N7470 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9112WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9112WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25900 N5830 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9112WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9112WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9112WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29100 N6550 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9112WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25900 N5830 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9112WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9112WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33200 N7470 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9112WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27200 N6110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38800 N8730 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9112WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25900 N5830 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9112WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25900 N5830 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9112WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25900 N5830 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9112WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25900 N5830 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC9112WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25900 N5830 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9112WITULFS637 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29100 N6550 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9112WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29100 N6550 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM9112WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 95 mm3.7402 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29100 N6550 lbf | Ce - Dynamic Radial Rating (per row) N/A 36900 N8290 lbf | Ball Type N/A STEEL |
CAD
N/A
|