CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2490 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2920 N650 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2580 N580 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2490 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2920 N650 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2580 N580 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2490 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2920 N650 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2580 N580 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2490 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2920 N650 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2580 N580 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2490 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2920 N650 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2580 N580 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2490 N560 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9101WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2920 N650 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9101WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2580 N580 lbf | Ce - Dynamic Radial Rating (per row) N/A 6400 N1430 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9101WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Bearing Width N/A 8 mm0.315 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2800 N630 lbf | Ce - Dynamic Radial Rating (per row) N/A 6190 N1390 lbf | Ball Type N/A STEEL |
CAD
N/A
|