CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 31 mm1.2205 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 63500 N14300 lbf | Ce - Dynamic Radial Rating (per row) N/A 103100 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 31 mm1.2205 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 56600 N12700 lbf | Ce - Dynamic Radial Rating (per row) N/A 103100 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 31 mm1.2205 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 61000 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 99100 N22300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 31 mm1.2205 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 54400 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 99100 N22300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM312WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 62 mm2.441 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 63500 N14300 lbf | Ce - Dynamic Radial Rating (per row) N/A 103100 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC312WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 62 mm2.441 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 56600 N12700 lbf | Ce - Dynamic Radial Rating (per row) N/A 103100 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM312WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 62 mm2.441 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 61000 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 99100 N22300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC312WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 62 mm2.441 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 54400 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 99100 N22300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM312WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 93 mm3.6615 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 63500 N14300 lbf | Ce - Dynamic Radial Rating (per row) N/A 103100 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC312WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 93 mm3.6615 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 56600 N12700 lbf | Ce - Dynamic Radial Rating (per row) N/A 103100 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM312WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 93 mm3.6615 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 61000 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 99100 N22300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC312WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 93 mm3.6615 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 54400 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 99100 N22300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM312WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 124 mm4.882 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 63500 N14300 lbf | Ce - Dynamic Radial Rating (per row) N/A 103100 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC312WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 124 mm4.882 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 56600 N12700 lbf | Ce - Dynamic Radial Rating (per row) N/A 103100 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM312WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 124 mm4.882 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 61000 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 99100 N22300 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC312WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Total Width N/A 124 mm4.882 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 54400 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 99100 N22300 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19500 N4370 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19500 N4370 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MV9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MVC9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9313WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A
|