CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9313WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9313WICRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9313WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9313WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9313WI SUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9313WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9313WI DUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MV9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM9113WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC9113WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A
|