CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV213WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 69 mm2.7165 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54700 N12300 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV213WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 69 mm2.7165 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC213WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 69 mm2.7165 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48700 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC213WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 69 mm2.7165 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46500 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM213WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54700 N12300 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC213WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48700 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC213WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46500 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM213WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV213WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54700 N12300 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV213WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC213WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48700 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC213WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46500 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM213WICRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54700 N12300 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC213WICRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48700 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC213WICRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46500 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM213WICRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV213WICRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54700 N12300 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV213WICRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC213WICRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48700 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC213WICRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46500 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM213WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54700 N12300 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC213WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48700 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC213WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46500 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM213WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 73700 N16600 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV213WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54700 N12300 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A
|