CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5101 - 5125 of 9349 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
5101 - 5125 of 9349 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »