CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5151 - 5175 of 9349 | Results Per Page | View | Unit of Measure
« 206 207 208 209 210 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
N/A Single N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
N/A Single N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
N/A Single N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
N/A Single N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
5151 - 5175 of 9349 | Results Per Page | View | Unit of Measure
« 206 207 208 209 210 »